(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Toolbox, Wide Stocker WY-540/780

Toolbox, Wide Stocker WY-540/780

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    687,141 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WY-540
WY-780
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
JAN Code Trusco Code Capacity
(L)
Features Mass
(kg)
Amount Of Content

687,141 VND

1 Piece(s) - 6 Day(s) or more 501 to 700 401 to 450 545×440×455 450×355×410 4905009507412 419-2362 60 Polytank 20 L 2 pcs 2.46 1 unit

3,886,445 VND

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 701 to 900 451 or More 780×460×490 695×375×440 4905009507429 419-2371 105 Polytank 20 L 3 pcs 4.2 1 unit

Basic Specifications

  • Height(mm)
    401 or More
  • Color
    Green/Gray
  • Material
    Polypropylene (PP)
  • Amount Of Content
    1 unit

Product Description

Toolbox convenient for multi-purpose storage on a veranda or in an attic.
[Features]
· Storage case convenient for multi-purpose storage.
· Flat-topped lid ensures stability when stacked.
· Principal material: polypropylene.
[Applications]
· Convenient storage solution.

Part Number
WY-540
WY-780
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Outer Dimensions (Width X Depth X Height)
(mm)
Internal Dimensions: (Width x Depth x Height)
(mm)
JAN Code Trusco Code Capacity
(L)
Features Mass
(kg)
Amount Of Content

687,141 VND

1 Piece(s) - 6 Day(s) or more 501 to 700 401 to 450 545×440×455 450×355×410 4905009507412 419-2362 60 Polytank 20 L 2 pcs 2.46 1 unit

3,886,445 VND

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more 701 to 900 451 or More 780×460×490 695×375×440 4905009507429 419-2371 105 Polytank 20 L 3 pcs 4.2 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1