(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Plastic Bag, Commercial Polyethylene Bag (Transparent Thick Type)

Plastic Bag, Commercial Polyethylene Bag (Transparent Thick Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

(i)

Caution

thận trọng

  • Misumi does not provide the test report for the product. Customer prepares the test report when open CD.
  • Misumi không cung cấp giấy kiểm định cho sản phẩm. Khách hàng chuẩn bị giấy kiểm định nếu mở tở khai.

Catalogmục lục

  • Order Qty :
  • From :
    148,166 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

Product Description

Transparent type industrial use plastic bag that allows the contents to be easily seen.
[Features]
· Has thickness of 0.1 mm for exceptional tear resistance.
· It can be used for a wide range of applications from the management of parts to shipping.
[Applications]
· Storage and management of components, etc.

Loading...Tải…

Product Specifications

Features

●Transparent type, contents are easy to see.
●The thickness is 0.1mm, making it very hard to tear.

Usage

●Storage and management of parts and others.

Specification

●Thickness: 0.1mm

Materials

●Polyethylene(PE)
Close

Comparison list