(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Roller Spare Tape Mini Floor Clean 2P

Roller Spare Tape Mini Floor Clean 2P

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of C2504

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    80 mm Width x 50 Rolls
  • Core diameter(mm)
    38
  • JAN Code
    4904140255046
  • Mass(g)
    134
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    60×210×60
  • Internal Capacity
    1 Bag (2 Rolls)
Part Number
C2504
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

176,886 VND

1 Piece(s) 7 Day(s) or more 1 Bag (2 Rolls)

Basic Specifications

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    80 mm Width x 50 Rolls
  • Core diameter(mm)
    38
  • JAN Code
    4904140255046
  • Mass(g)
    134
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    60×210×60
  • Internal Capacity
    1 Bag (2 Rolls)

Product Description

[Features]
· Comfortable cleaning even on flooring, without clinging to floors or leaving adhesive residue.
· Firmly catches even large debris which cannot be caught with wiper / Firmly holds on to captured debris.
· Silent, enabling quick cleaning even at night.

Specifications of C2504

  • Product Type
    For Floor/Carpet
  • Spare
    Spare tape
  • Other
    Option
  • Tape size
    80 mm Width x 50 Rolls
  • Core diameter(mm)
    38
  • JAN Code
    4904140255046
  • Mass(g)
    134
  • Material (tape)
    Paper with special fibers coated and adhered
  • Individual Packaging Size
    60×210×60
  • Internal Capacity
    1 Bag (2 Rolls)
Part Number
C2504
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Internal Capacity

176,886 VND

1 Piece(s) 7 Day(s) or more 1 Bag (2 Rolls)

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1