(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Work table 150 series (with upper board 150 wagon)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • From :
    4,970,931 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTC-4545W
HTC-6045W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Mass
(kg)
Inner capacity

4,970,931 VND

1 Piece(s) 10 Day(s) or more 450 9.5 1 unit

5,162,120 VND

1 Piece(s) 10 Day(s) or more 600 11.1 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Average Load ~ 500 kg)
  • Height (mm)
    739
  • Depth (mm)
    450
  • Assembly / Completion
    Assembly
  • Main body: option
    Body
  • Type Details
    Movable
  • Number of Racks(Rack)
    3
  • Top Plate Material
    Polyurethane Embossed Sheet Pasting Type
  • Leg Material
    Steel
  • Top Panel Color
    Silky White
  • Leg color
    Silky White
  • Top Panel Thickness(mm)
    20
  • Total Uniform Load Capacity (Vehicle Weight Included)(kg)
    96
  • Specifications
    Casters: φ50 Elastomer Wheels
  • Inner capacity
    1 unit

Product Description

Lightweight work bench ideal as an auxiliary table or a mobile wagon
[Features]
・ Uses the same top plate as the work table 150 series
・ Height is almost the same as a general work table (H 739 mm)
・ Elastomer wheels are used for the casters, making it difficult to stain the floor
・ Total uniformly distributed load 96 kg
[Applications]
・ Ideal as a work table support table

Part Number
HTC-4545W
HTC-6045W
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Width (mm) Mass
(kg)
Inner capacity

4,970,931 VND

1 Piece(s) 10 Day(s) or more 450 9.5 1 unit

5,162,120 VND

1 Piece(s) 10 Day(s) or more 600 11.1 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1