(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Beam Trammel

Beam Trammel

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,253,151VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This compass, which can be used for circular scribing, is an essential item for work sites.
[Features]
· Optimal for scribing work on steel materials.
· The addition of three pieces allows the scribing of circles of up to approximately 1.5 meters in diameter.
· 3 poles included.
· Additional rods sold separately (up to 4 can be connected).
[Applications]
· Used in scribing work.

 
Part Number
BT-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,253,151 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Other Single Product/Set Classification Single Item Compass Circle Diameter(mm) 1500
Material (Main Body) Carbon steel for machine structural use Outer Diameter(mm) 10 Mass(g) 800
Use Scribe Work Features · Suitable for scribing work of steel materials · Scribing work can be done with circles of up to 1.5 meters in diameter by adding 3 pieces. · 3 poles included

Please check the type/dimensions/specifications of the part BT-13 in the Beam Trammel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BT-13 trong chuỗi Beam Trammel.