(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Screwdriver Accessory: Flexible Driver Arm

Electric Screwdriver Accessory: Flexible Driver Arm
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,706,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· It eliminates the impact of the screwdriver and enables work safely.
· Can be operated at any angle.
· There are 4 different types according to the mounting method.

 
Part Number
KP-AUX-B50
KP-AUX-C50
KP-AUX-D50
KP-AUX-E50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

10,706,675 VND

1 Piece(s) 9 Day(s) or more

12,783,095 VND

1 Piece(s) 8 Day(s) or more

10,926,837 VND

1 Piece(s) 9 Day(s) or more

11,826,800 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Overall Length(mm) 430-1000 Narrow Portion Dimensions(mm) φ38.5~52