(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cushion Latch Type Electric Screwdriver HS-200 Series (Part Number)

Cushion Latch Type Electric Screwdriver HS-200 Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,384,453VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clutch starts idling when reaching set torque value.
· Motor stops when the lever is released.
· Electric powered so it does not suffer the same torque variation that occur due to changes in air pressure, and the torque accuracy is far better than that of general air screwdrivers.

Please note : This product AC100V
Part Number
HS-235
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Power Consumption
(W)
Overall Length
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Compatible Bit Weight
(g)
Standard Accessory 1 Standard Accessory 2

6,272,178 VND

1 Piece(s) 4 Day(s) or more 0.98~3.433.0~5.03.0–4.04526410.0~35.07005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Start Method Lever Start Type Adjustable Torque Type Stepless

Please check the type/dimensions/specifications of the part HS-235 in the Cushion Latch Type Electric Screwdriver HS-200 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HS-235 trong chuỗi Cushion Latch Type Electric Screwdriver HS-200 Series.

Products like this...

Part Number
HS-215
HS-228F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Power Consumption
(W)
Overall Length
(mm)
Max. Torque
(kgf・cm)
Rotation speed (HI)
(r.p.m)
Compatible Bit Weight
(g)
Standard Accessory 1 Standard Accessory 2

4,384,453 VND

1 Piece(s) 6 Day(s) or more 0.20~1.472.0–4.02.0~3.0302302.0~15.01000φ5 mm, 5 mm Hex480Bit (No.1 x 1, No.2 x 1)Torque Fixation Ring (KC-3), Carbon Brush 2 pcs (MC20161)

5,671,465 VND

1 Piece(s) 8 Day(s) or more 0.50~1.762.6~4.02.6~3.5452645.0~18.020005 mm Hexagon600Bit (No. 2 x 2)Torque Fixation Ring (KC-2), Carbon Brush 2 pcs (MC21411)