(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Application | Caliper Type | Display Method | Digital | Scale interval minimal display(mm) | 0.02 |
---|---|---|---|---|---|
Waterproof Function | Available | Measurement Time Mes(SEC) | 50 | Measurement Range Meb(mm) | 0~50 |
Display Range Azb(mm) | 0 - 50.5 | Allowable Error G(mm) | 0.06 | Threshold r(mm) | 0.04 |
Measurement Capacity min(N) | 0.8 | Measurement Capacity max(N) | 1.7 | IP Grade | IP67 |
Movable contact Hb(mm) | 30 | Fixed contactor Hf(mm) | 30 | Measuring Device Type | Ball Ø3 |
Measurement Depth max(mm) | 167 | Photo | 7 | Electric Type E Machine Type M | E |
Weight(g) | 490 | Wooden box | HK |
Please check the type/dimensions/specifications of the part C450S in the Caliper Gauge series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C450S trong chuỗi Caliper Gauge.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy