(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Falcon Wagon (3 Mesh Shelves)

Falcon Wagon (3 Mesh Shelves)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Specifications of FAW-963M3

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    90
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    30
  • Post Diameter(mm)
    25.4
  • Trusco Code
    487-8833
  • Number of Steps(Level)
    3
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    12400(12.4kg)
  • Shelf Material
    Mesh Rack: Steel (Chrome Plated)
  • Main Body Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit
Part Number
FAW-963M3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

11,001,324 VND

1 Piece(s) 9 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    90
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    30
  • Post Diameter(mm)
    25.4
  • Trusco Code
    487-8833
  • Number of Steps(Level)
    3
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    12400(12.4kg)
  • Shelf Material
    Mesh Rack: Steel (Chrome Plated)
  • Main Body Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
· No dust will accumulate on a meshed shelf, and you can tell what's where at once.

Specifications of FAW-963M3

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    880
  • Maximum Load(kg/unit)
    90
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    30
  • Post Diameter(mm)
    25.4
  • Trusco Code
    487-8833
  • Number of Steps(Level)
    3
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Mass(g)
    12400(12.4kg)
  • Shelf Material
    Mesh Rack: Steel (Chrome Plated)
  • Main Body Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit
Part Number
FAW-963M3
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Amount Of Content

11,001,324 VND

1 Piece(s) 9 Day(s) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1