(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Phoenix Wagon (Noise Suppression Type with Single/Double-Level Drawers and Countertop) Height 759 mm

Phoenix Wagon (Noise Suppression Type with Single/Double-Level Drawers and Countertop) Height 759 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PEW-762VXT-W
PEW-762VXT-YG
PEW-772VXT-W
PEW-772VXT-YG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

23,100,382 VND

1 Piece(s) 9 Day(s) 600 400 White 488-3101 40400(40.4kg) 1 unit

23,100,382 VND

1 Piece(s) 9 Day(s) 600 400 Young Green 488-3110 40400(40.4kg) 1 unit

-

1 Piece(s) Quote 750 500 White 488-3489 55700(55.7kg) 1 unit

27,111,952 VND

1 Piece(s) 9 Day(s) 750 500 Young Green 488-3497 55700(55.7kg) 1 unit

Basic Specifications

  • Height(mm)
    759
  • Maximum Load(kg/unit)
    150
  • Details Type
    Assembly type
  • Uniform Load Capacity(kg/stage)
    100
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    2
  • Shelf Board Adjustment Pitch(mm)
    25
  • Spill Preventer Height(mm)
    50
  • Uniform Load: Draw-out(kg/stage)
    10
  • Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Elastomer (Noise-Suppression Type)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Drawers with different depths are included that can be used for separate storage of tools or documents.
· The drawer has a latch function that prevents it from popping out.
· Pipes are adopted as posts for easy assembly and shelf relocations.

Part Number
PEW-762VXT-W
PEW-762VXT-YG
PEW-772VXT-W
PEW-772VXT-YG
Part Number Price Minimum Order Qty. Volume Discount Days to ShipSố ngày giao hàng Frontage
(mm)
Depth
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

23,100,382 VND

1 Piece(s) 9 Day(s) 600 400 White 488-3101 40400(40.4kg) 1 unit

23,100,382 VND

1 Piece(s) 9 Day(s) 600 400 Young Green 488-3110 40400(40.4kg) 1 unit

-

1 Piece(s) Quote 750 500 White 488-3489 55700(55.7kg) 1 unit

27,111,952 VND

1 Piece(s) 9 Day(s) 750 500 Young Green 488-3497 55700(55.7kg) 1 unit

Loading...Tải…

The product list can be filtered using the selections found beneath the specification item name.Danh sách sản phẩm có thể được lọc bằng cách sử dụng các lựa chọn được tìm thấy bên dưới tên mục đặc tả.

  1. 1