(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Tap For Parallel Pipe Thread (PF Screw) (Part Number)

Tap For Parallel Pipe Thread (PF Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      477,335VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
· Tap for parallel pipe thread.
[Applications]
· Work materials: cast iron, light metals.

Part Number
T-KN-PF1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

2,272,868 VND

1 Piece(s) 9 Day(s) 19545262130.24989999317640480-665411450JIS3 Grade

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Parallel for Pipes Chamfer threads 4.5P Tool Material Type SKS
work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) Tap Type Tap for pipes Hole type For through hole
Coating Y/N NA Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-KN-PF1 in the Tap For Parallel Pipe Thread (PF Screw) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-KN-PF1 trong chuỗi Tap For Parallel Pipe Thread (PF Screw).

Products like this...

Part Number
T-KN-PF1/2
T-KN-PF1/4
T-KN-PF1/8
T-KN-PF11/2
T-KN-PF11/4
T-KN-PF2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

918,371 VND

1 Piece(s) 9 Day(s) 1/28035181418.74989999317626480-666214150JIS3 Grade

567,971 VND

1 Piece(s) Same day 1/4622811911.74989999317602480-66711950JIS3 Grade

477,335 VND

1 Piece(s) 9 Day(s) 1/85519868.74989999317596480-66892830JIS3 Grade

7,068,071 VND

1 Piece(s) 9 Day(s) 1 1/2110453829454989999513295854-964811950JIS Grade 3

5,192,743 VND

1 Piece(s) 9 Day(s) 1 1/4105453226394989999513301854-964911650JIS Grade 3

11,286,865 VND

1 Piece(s) 9 Day(s) 212050463556.54989999513318854-9650111650JIS Grade 3