(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Tap for tapered pipe thread.
[Applications]
· Work materials: cast iron, light metals.
Part Number |
---|
T-KN-PT1/2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
776,648 VND | 1 Piece(s) | 9 Day(s) | 1/2 | 80 | 35 | 18 | 14 | 18.2 | 4989999317503 | 480-6786 | 14 | 150 | JIS3 Grade |
Loading...Tải…
Screw Types | Taper for Pipe | Chamfer threads | 1.5P | Tool Material Type | SKS |
---|---|---|---|---|---|
work material | Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Tap for pipes | Hole type | For through hole |
Coating Y/N | NA | Material | Low Alloy Steel (SKS) |
Please check the type/dimensions/specifications of the part T-KN-PT1/2 in the Tap For Tapered Pipe Thread (PT Screw) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-KN-PT1/2 trong chuỗi Tap For Tapered Pipe Thread (PT Screw).
Part Number |
---|
T-KN-PT1 |
T-KN-PT1/4 |
T-KN-PT1/8 |
T-KN-PT11/2 |
T-KN-PT11/4 |
T-KN-PT2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Overall Length L (mm) | Thread Length (mm) | shank diameter (mm) | Shank square part (mm) | Pilot Hole Dia. (mm) | JAN Code | Trusco Code | Number of Teeth | Mass (g) | Accuracy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,272,868 VND | 1 Piece(s) | Same day | 1 | 95 | 45 | 26 | 21 | 29.7 | 4989999317527 | 480-6778 | 11 | 400 | JIS3 Grade | ||
469,766 VND | 1 Piece(s) | Same day | 1/4 | 62 | 28 | 11 | 9 | 11.2 | 4989999316988 | 480-6794 | 19 | 50 | JIS3 Grade | ||
388,521 VND | 1 Piece(s) | Same day | 1/8 | 55 | 19 | 8 | 6 | 8.4 | 4989999316971 | 480-6808 | 28 | 30 | JIS3 Grade | ||
7,068,071 VND | 1 Piece(s) | 9 Day(s) | 1 1/2 | 110 | 45 | 38 | 29 | 44 | 4989999513578 | 858-7626 | 11 | - | JIS Grade 3 | ||
5,221,683 VND | 1 Piece(s) | 9 Day(s) | 1 1/4 | 105 | 45 | 32 | 26 | 38 | 4989999513356 | 854-9655 | 11 | 650 | JIS Grade 3 | ||
11,286,865 VND | 1 Piece(s) | 9 Day(s) | 2 | 120 | 50 | 46 | 35 | 55.5 | 4989999513585 | 858-7627 | 11 | - | JIS Grade 3 |