(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Hand Tap Set (for Unified Screw Threads / Fine Type)【3 Pieces Per Package】 (Part Number)

Hand Tap Set (for Unified Screw Threads / Fine Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      563,483VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

Part Number
T-HT5/16UNF24-S
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

734,601 VND

1 Pack(s)

3 Pieces Per Package

3 Pieces Per Package

9 Day(s) UNF5/1624P70706.15.0-4989999316759480-64172475Taper/Plug/BottomingJIS3 Grade

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole Coating Y/N NA
Other Work Materials Iron, Light metal Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT5/16UNF24-S in the Hand Tap Set (for Unified Screw Threads / Fine Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-HT5/16UNF24-S trong chuỗi Hand Tap Set (for Unified Screw Threads / Fine Type).

Products like this...

Part Number
T-HT1UNF12-S
T-HT3/4UNF16-S
T-HT3/8UNF24-S
T-HT5/8UNF18-S
T-HT7/16UNF20-S
T-HT7/8UNF14-S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Set Content Accuracy

6,465,671 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF112P125602015224989999512816854-960012750Tip Middle TopJIS Grade 3

3,293,110 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF3/416P10550141116.54989999513059854-962416450Tip Middle TopJIS Grade 3

1,000,945 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF3/824P757577-4989999316766480-636124100Taper/Plug/BottomingJIS3 Grade

2,447,680 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF5/818P954512.0913.54989999513165854-963518300Tip Middle TopJIS Grade 3

1,307,640 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF7/1620P808086-4989999316773480-646820145Taper/Plug/BottomingJIS3 Grade

4,724,608 VND

3 Pieces Per Package

3 Pieces Per Package

1 Pack(s) 9 Day(s) UNF7/814P11555171319.54989999513240854-964314540Tip Middle TopJIS Grade 3