(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Tap (for Unified Screw Threads / Fine Type) (Part Number)

Hand Tap (for Unified Screw Threads / Fine Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      208,522VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
· For creating and refining (making clean) screw holes.
· For creating and modifying screw threads.
[Applications]
· Work materials: iron, light metals.

Part Number
T-HT3/4UNF16-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

1,477,050 VND

1 Piece(s) 9 Day(s) UNF3/416P10550141116.54989999513042854-962316150JIS Grade 3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types unified Tool Material Type SKS work material Cast Iron (FC) / Ductile Cast Iron (FCD) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole Coating Y/N NA
Tip Medium Other Work Materials Iron, Light metal Material Low Alloy Steel (SKS)

Please check the type/dimensions/specifications of the part T-HT3/4UNF16-2 in the Hand Tap (for Unified Screw Threads / Fine Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-HT3/4UNF16-2 trong chuỗi Hand Tap (for Unified Screw Threads / Fine Type).

Products like this...

Part Number
T-HT1/2UNF20-2
T-HT1/4UNF28-2
T-HT1UNF12-2
T-HT3/8UNF24-2
T-HT5/16UNF24-2
T-HT5/8UNF18-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Number of Teeth Mass
(g)
Accuracy

638,550 VND

1 Piece(s) 9 Day(s) UNF1/220P85429.0711.54989999316735480-62392040JIS3 Grade

208,522 VND

1 Piece(s) 8 Day(s) UNF1/428P622464.55.54989999316698480-62802810JIS3 Grade

2,932,600 VND

1 Piece(s) 9 Day(s) UNF112P125602015224989999512809854-959912250JIS Grade 3

379,168 VND

1 Piece(s) 9 Day(s) UNF3/824P753575.58.54989999316711480-63522420JIS3 Grade

329,075 VND

1 Piece(s) 9 Day(s) UNF5/1624P70306.15.06.94989999316704480-64092415JIS3 Grade

871,558 VND

1 Piece(s) 9 Day(s) UNF5/818P954512.0913.54989999513158854-963418100JIS Grade 3