(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B (Part Number)

CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,455,975VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type cutting head for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
570-32L123K18B220B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)

8,561,026 VND

1 Piece(s) 6 Day(s) or more 6100018Left-handCurve (Outer Winding)K1856.1N123K2-0600- TF422041.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Dimensions d mm(mm) 32

Please check the type/dimensions/specifications of the part 570-32L123K18B220B in the CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 570-32L123K18B220B trong chuỗi CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B.

Products like this...

Part Number
570-32L123F15B090B
570-32L123F15B130B
570-32L123H18B220B
570-32R123F12B040B
570-32R123F12B054B
570-32R123F15B068B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Machining Diameter
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type Sheet size Dimension L1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Minimum Machining Diameter
(mm)
Dimensions/f1
(mm)

8,455,975 VND

1 Piece(s) 6 Day(s) or more 2.514015Left-handCurve (Outer Winding)F1452.35N123F2-0250- CM29037.4

9,173,265 VND

1 Piece(s) 6 Day(s) or more 2.530015Left-handCurve (Outer Winding)F1452.35N123F2-0250- CM213037.4

8,455,975 VND

1 Piece(s) 6 Day(s) or more 450018Left-handCurve (Outer Winding)H1856.1N123H2-0400- TF322041.1

9,173,265 VND

1 Piece(s) 9 Day(s) 2.55612Right-handCurve (Outer Winding)F1449.35N123F2-0250- CM24034.4

9,173,265 VND

1 Piece(s) 6 Day(s) or more 2.57012Right-handCurve (Outer Winding)F1449.35N123F2-0250- CM25434.4

9,173,265 VND

1 Piece(s) 6 Day(s) or more 2.59815Right-handCurve (Outer Winding)F1452.35N123F2-0250- CM26837.4