(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
A high clamp rigidity type cutting head for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.
Part Number |
---|
57032L123K18B058B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,128,258 VND | 1 Piece(s) | 9 Day(s) | 6 | 100 | 18 | Left-hand | Curve (Outer Winding) | K | 18 | 56.1 | N123K2-0600- TF | 4 | 58 | 41.1 |
Loading...Tải…
Application | Edge surface grooving / Horizontal feeding | Number of corners for tip use | 2 Corner | Dimensions d mm(mm) | 32 |
---|
Please check the type/dimensions/specifications of the part 57032L123K18B058B in the CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 57032L123K18B058B trong chuỗi CoroCut SL Blade For Face Grooving, Screw Clamp, 570-R/L123-B.
Part Number |
---|
570-32L123F15B068B |
570-32L123F15B090B |
570-32L123F15B130B |
570-32L123H18B220B |
57032R123J18B040B |
57032R123J18B120B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Groove Width (mm) | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Selfishly | Details Type | Sheet size | Dimension L1 (mm) | Dimension L3 (mm) | Gauge Chip | Tip tightening torque (Nm) | Minimum Machining Diameter (mm) | Dimensions/f1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,173,265 VND | 1 Piece(s) | 8 Day(s) or more | 2.5 | 98 | 15 | Left-hand | Curve (Outer Winding) | F | 14 | 52.35 | N123F2-0250- CM | 2 | 68 | 37.4 | ||
8,455,975 VND | 1 Piece(s) | 8 Day(s) or more | 2.5 | 140 | 15 | Left-hand | Curve (Outer Winding) | F | 14 | 52.35 | N123F2-0250- CM | 2 | 90 | 37.4 | ||
9,173,265 VND | 1 Piece(s) | 6 Day(s) or more | 2.5 | 300 | 15 | Left-hand | Curve (Outer Winding) | F | 14 | 52.35 | N123F2-0250- CM | 2 | 130 | 37.4 | ||
8,455,975 VND | 1 Piece(s) | 8 Day(s) or more | 4 | 500 | 18 | Left-hand | Curve (Outer Winding) | H | 18 | 56.1 | N123H2-0400- TF | 3 | 220 | 41.1 | ||
9,757,260 VND | 1 Piece(s) | 12 Day(s) | 5 | 70 | 18 | Right-hand | Curve (Outer Winding) | J | 18 | 56.1 | N123J2-0500- TF | 3.5 | 40 | 41.1 | ||
9,128,258 VND | 1 Piece(s) | 9 Day(s) | 5 | 180 | 18 | Right-hand | Curve (Outer Winding) | J | 18 | 56.1 | N123J2-0500- TF | 3.5 | 120 | 41.1 |