(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 (Part Number)

CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,461,828VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for face grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
For face grooving.

Part Number
LG123H13-2525B-220BM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

6,478,969 VND

1 Piece(s) 7 Day(s) or more 413Left-handShank 90° type220500HScrew clamp25.9N123H2-0400-TF4.340

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Edge surface grooving / Horizontal feeding Number of corners for tip use 2 Corner Shank height(mm) 25
Cutting Angle(°) 90 Dimension B(mm) 25 Dimension H1(mm) 25
Dimension L1(mm) 150

Please check the type/dimensions/specifications of the part LG123H13-2525B-220BM in the CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LG123H13-2525B-220BM trong chuỗi CoroCut 1/2 Shank Tool Bit For Face Grooving, Screw Clamp, R/LG123.

Products like this...

Part Number
LG123H13-2525B-064BM
LG123H13-2525B-092BM
LG123H13-2525B-132BM
LG123H13-2525B-300BM
LG123H20-2525B-092BM
LG123H20-2525B-132BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Details Type 1st Processing Diameter (min)
(mm)
1st Processing Diameter (max)
(mm)
Sheet size Clamp System Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Dimensions/f1
(mm)

6,478,969 VND

1 Piece(s) 7 Day(s) or more 413Left-handShank 90°Type64100HScrew Clamp25.9N123H2-0400-TF3.240

6,478,969 VND

1 Piece(s) 7 Day(s) or more 413Left-handShank 90°Type92140HScrew Clamp25.9N123H2-0400-TF3.740

6,478,969 VND

1 Piece(s) 7 Day(s) or more 413Left-handShank 90° type132230HScrew clamp25.9N123H2-0400-TF440

6,478,969 VND

1 Piece(s) 7 Day(s) or more 413Left-handShank 90°Type3001100HScrew Clamp25.9N123H2-0400-TF4.340

6,478,969 VND

1 Piece(s) 7 Day(s) or more 420Left-handShank 90°Type92140HScrew Clamp26.9N123H2-0400-TF547

6,478,969 VND

1 Piece(s) 7 Day(s) or more 420Left-handShank 90°Type132230HScrew Clamp26.9N123H2-0400-TF5.347