(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123 (Part Number)

CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,039,802VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high clamp rigidity type shank holder for parting and grooving.
Securely receives lateral cutting forces using the unique rail lock seat and V-shaped seat, delivering a high level of safety. (Patented)
The holder strength is high thanks to the jaw.
For parting and grooving.

Part Number
LF123E17-2020D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

5,370,015 VND

1 Piece(s) 7 Day(s) or more 217Left-hand20E202035.5N123E2-0200-CM412520.534

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Outer Diameter Grooving / Cutting off Number of corners for tip use 2 Corner Cutting Angle(°) 0
Specifications f1 Parting Reinforced Shank Bit with Small Offset

Please check the type/dimensions/specifications of the part LF123E17-2020D in the CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LF123E17-2020D trong chuỗi CoroCut Reinforced Shank Tool Bit For Parting With Small 1/2 f1 Offset, R/LF123.

Products like this...

Part Number
LF123F17-2020D
LF123F17-2525D
LF123G22-2020D
LF123G22-2525D
LF123H22-2020D
LF123H22-2525D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGroove Width
(mm)
Maximum Groove Depth
(mm)
Selfishly Shank height
(mm)
Sheet size Dimension B
(mm)
Dimension H1
(mm)
Dimension L3
(mm)
Gauge Chip Tip tightening torque
(Nm)
Overall Length
(mm)
Dimensions/f1
(mm)
Dimensions Dm
(mm)

5,039,802 VND

1 Piece(s) 7 Day(s) or more 2.517Left-hand20F202037N123F2-0250-CM412520.534

5,352,665 VND

1 Piece(s) 7 Day(s) or more 2.517Left-hand25F252537N123F2-0250-CM415025.534

5,370,015 VND

1 Piece(s) 9 Day(s) 322Left-hand20G202043N123G2-0300-CM512520.644

5,352,665 VND

1 Piece(s) 7 Day(s) or more 322Left-hand25G252543N123G2-0300-CM515025.644

5,039,802 VND

1 Piece(s) 7 Day(s) or more 422Left-hand20H202044N123H2-0400-CM612520.644

5,352,665 VND

1 Piece(s) 7 Day(s) or more 422Left-hand25H252544N123H2-0400-CM615025.644