(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max S Boring Tool Bit For Turning S..CTFPR/L (Part Number)

T-Max S Boring Tool Bit For Turning S..CTFPR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,893,027VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A boring tool bit for turning that achieves high productivity, high quality, and high efficiency

Part Number
S25TCTFPR16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

6,830,071 VND

1 Piece(s) 9 Day(s) 32 mmRight-hand300 mm25 mm49 – 100 mm53001716417061.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape T (Triangle) Application Internal Diameter / Inner diameter profiling Clamp Shape Clamp-on
Clearance angle 11° Lubrication Hole Y/N NA Specifications Steel (No Oil Hole)
Cutting Angle(°) 91 Tool Lead Angle(°) -1 Maximum Ramping Angle(°) 0
Function Height(mm) 0

Please check the type/dimensions/specifications of the part S25TCTFPR16 in the T-Max S Boring Tool Bit For Turning S..CTFPR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S25TCTFPR16 trong chuỗi T-Max S Boring Tool Bit For Turning S..CTFPR/L.

Products like this...

Part Number
S16RCTFPL11
S16RCTFPR11
S25TCTFPL16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMinimum Machining Diameter Selfishly Overall Length Shank diameter Protrusion length (L/D) Torque
(Nm)
Function Length
(mm)
Dimensions f1
(mm)
Tip Size
(mm)
Tip Size iC Weight
(kg)

4,893,027 VND

1 Piece(s) 9 Day(s) 20 mmLeft-hand200 mm16 mm32.5 – 64 mm3.52001111416430.086

4,893,027 VND

1 Piece(s) 9 Day(s) 20 mmRight-hand200 mm16 mm32.5 – 64 mm3.52001111416430.4

6,830,071 VND

1 Piece(s) 9 Day(s) 32 mmLeft-hand300 mm25 mm49 – 100 mm53001716417061.2