(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Equipped with 2 turning inserts in the same tool, greatly reducing tool change time
Space-saving tool pot in tool magazine
Part Number |
---|
C6-T-DCL12DCL12L165 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tip Shape | Application | Rake angle (°) | Detailed tip shape used | Blade Inclination Angle (°) | Cutting Angle (°) | Function Width (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | iC | Gauge Chip | Torque (Nm) | Dimension Dm1 min mm 4) (mm) | Dimensions D 5m (mm) | Mass (Kg) | Dimensions/D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26,083,032 VND | 1 Piece(s) | 7 Day(s) or more | C (80° Diamond-Shape) | Outer Diameter / End Face / Chamfer | -6 | - | -6 | 95 | 33 | 165 | 50 | 12 | 1/2 | CNMG 12 04 08 | 3.9 | 110 | 63 | 4.7 | 75 |
Loading...Tải…
Clamp Shape | Cable clamp | Selfishly | Left-hand | Lead Angle(°) | -5 |
---|
Please check the type/dimensions/specifications of the part C6-T-DCL12DCL12L165 in the Multi-Function Tool CoroPlex TT Twin Tool, CoroTurn RC Double Clamp, C-T-DCL/M series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C6-T-DCL12DCL12L165 trong chuỗi Multi-Function Tool CoroPlex TT Twin Tool, CoroTurn RC Double Clamp, C-T-DCL/M.
Part Number |
---|
C5-T-DCM12DDM15L115 |
C6-T-DCM12DDM15L105 |
C6-T-DCM12DDM15L130 |
C8-T-DCL16DCL16L200 |
C8-T-DCM16DDM15L160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tip Shape | Application | Rake angle (°) | Detailed tip shape used | Blade Inclination Angle (°) | Cutting Angle (°) | Function Width (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | iC | Gauge Chip | Torque (Nm) | Dimension Dm1 min mm 4) (mm) | Dimensions D 5m (mm) | Mass (Kg) | Dimensions/D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24,283,466 VND | 1 Piece(s) | 9 Day(s) or more | - | End Face / Profiling / Outer Diameter / Chamfer | -6 | C (80° Diamond), D (55° Diamond) | -6 | 48(93) | 0.5 | 115 | - | 12, 15 | 1/2, 1/2 | CNMG 12 04 08 | 3.9 | - | 50 | 2.5 | 70 | ||
27,915,396 VND | 1 Piece(s) | 9 Day(s) or more | - | End Face / Profiling / Outer Diameter / Chamfer | -6 | C (80° Diamond), D (55° Diamond) | -6 | 50(95) | 0.5 | 105 | - | 12, 15 | 1/2, 1/2 | CNMG 12 04 08 | 3.9 | - | 63 | 1.8 | 70 | ||
25,761,260 VND | 1 Piece(s) | 9 Day(s) or more | - | End Face / Profiling / Outer Diameter / Chamfer | -6 | C (80° Diamond), D (55° Diamond) | -6 | 50(95) | 0.5 | 130 | - | 12, 15 | 1/2, 1/2 | CNMG 12 04 08 | 3.9 | - | 63 | 1.8 | 70 | ||
27,941,126 VND | 1 Piece(s) | 9 Day(s) or more | C (80° Diamond-Shape) | End Face / Outer Diameter / Chamfer | -6 | - | -6 | 95 | 33 | 200 | 50 | 16 | 3/8 | CNMG 16 06 12 | 6.4 | 115 | 80 | 7.0 | 80 | ||
30,279,580 VND | 1 Piece(s) | 9 Day(s) or more | - | End Face / Profiling / Outer Diameter / Chamfer | -6 | C (80° Diamond), D (55° Diamond) | -6 | 48(93) | 0.5 | 160 | - | 16, 15 | 5/8, 1/2 | CNMG 16 06 12 | 6.4 | - | 80 | 4.7 | 80 |