(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shank Tool Bit, Outer Diameter Turning Compact Lathes, CoroTurn, 107, SVABR/LKS (Part Number)

Shank Tool Bit, Outer Diameter Turning Compact Lathes, CoroTurn, 107, SVABR/LKS
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,958,685VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
SVABR1616K11-S-B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Shank height
(mm)
Shank width
(mm)
Specifications Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

3,958,685 VND

1 Piece(s) 7 Day(s) or more Right-hand1616For insert thickness 03 = 3.18 mm16162611VBMT 11 03 040.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape V (35° Diamond-Shaped) Application Outer Diameter / Profiling Clamp Shape Screw Clamp
Rake angle(°) 0 Blade Inclination Angle(°) 0 Lead Angle(°) 0
Cutting Angle(°) 90 Clearance angle(°) 5 Function Length(mm) 125

Please check the type/dimensions/specifications of the part SVABR1616K11-S-B1 in the Shank Tool Bit, Outer Diameter Turning Compact Lathes, CoroTurn, 107, SVABR/LKS series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SVABR1616K11-S-B1 trong chuỗi Shank Tool Bit, Outer Diameter Turning Compact Lathes, CoroTurn, 107, SVABR/LKS.

Products like this...

Part Number
SVABL1010K11-S-B1
SVABL1616K16-S
SVABR0810K11-S-B1
SVABR1010K11-S-B1
SVABR1212K11-S
SVABR1212K16-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly Shank height
(mm)
Shank width
(mm)
Specifications Function Width
(mm)
Function Height
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

3,958,685 VND

1 Piece(s) 7 Day(s) or more Left-hand1010For insert thickness 03 = 3.18 mm10102611VBMT 11 03 040.9

3,958,685 VND

1 Piece(s) 7 Day(s) or more Left-hand1616-16164016VBMT 16 04 083

3,958,685 VND

1 Piece(s) 7 Day(s) or more Right-hand810For insert thickness 03 = 3.18 mm1082611VBMT 11 03 040.9

3,958,685 VND

1 Piece(s) 7 Day(s) or more Right-hand1010For insert thickness 03 = 3.18 mm10102611VBMT 11 03 040.9

3,958,685 VND

1 Piece(s) 7 Day(s) or more Right-hand1212-12122611VBMT 16 04 080.9

3,958,685 VND

1 Piece(s) 7 Day(s) or more Right-hand1212-12124016VBMT 11 02 043