(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L (Part Number)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,310,621VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DTJNR2525M22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimensions h5r
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

3,896,686 VND

1 Piece(s) 7 Day(s) or more Right-hand25253225-15032.622TNMG 22 04 083.9-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape T (Triangle) Application Outer Diameter Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -6
Lead Angle(°) -3 Cutting Angle(°) 93 Clearance angle(°) 0

Please check the type/dimensions/specifications of the part DTJNR2525M22 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DTJNR2525M22 trong chuỗi Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L.

Products like this...

Part Number
DTJNL2525M16
DTJNL2525M22
DTJNL3225P16
DTJNL3232P22
DTJNR3225P16
DTJNR3232P22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Dimensions h5r
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

3,896,686 VND

1 Piece(s) 9 Day(s) Left-hand25253225-15024.916TNMG 16 04 081.7609-7090

3,896,686 VND

1 Piece(s) 7 Day(s) or more Left-hand25253225-15032.622TNMG 22 04 083.9-

4,307,846 VND

1 Piece(s) 9 Day(s) Left-hand32253232-17025.316TNMG 16 04 081.7570-7366

5,198,698 VND

1 Piece(s) 9 Day(s) Left-hand32324032-17032.622TNMG 22 04 083.9-

4,307,846 VND

1 Piece(s) 8 Day(s) Right-hand32253232-17025.316TNMG 16 04 081.7-

5,198,698 VND

1 Piece(s) 7 Day(s) or more Right-hand32324032-17032.622TNMG 22 04 083.9-