(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.
Part Number |
---|
DTJNR3232P22 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Dimensions h5r (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | Torque (Nm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,198,698 VND | 1 Piece(s) | 7 Day(s) or more | Right-hand | 32 | 32 | 40 | 32 | - | 170 | 32.6 | 22 | TNMG 22 04 08 | 3.9 | - |
Loading...Tải…
Applicable Tip Shape | T (Triangle) | Application | Outer Diameter | Clamp Shape | Cable clamp |
---|---|---|---|---|---|
Applicable Tip Clearance Angle Type | Negative | Rake angle(°) | -6 | Blade Inclination Angle(°) | -6 |
Lead Angle(°) | -3 | Cutting Angle(°) | 93 | Clearance angle(°) | 0 |
Please check the type/dimensions/specifications of the part DTJNR3232P22 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DTJNR3232P22 trong chuỗi Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTJNR/L.
Part Number |
---|
DTJNL1616H16 |
DTJNL2020K16 |
DTJNL2525M16 |
DTJNL2525M22 |
DTJNL3225P16 |
DTJNL3232P22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Selfishly | Shank height (mm) | Shank width (mm) | Function Width (mm) | Function Height (mm) | Dimensions h5r (mm) | Function Length (mm) | Dimension L3 (mm) | Tip Size | Gauge Chip | Torque (Nm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,310,621 VND | 1 Piece(s) | 7 Day(s) or more | Left-hand | 16 | 16 | 20 | 16 | 1 | 100 | 24.9 | 16 | TNMG 16 04 08 | 1.7 | - | ||
3,691,105 VND | 1 Piece(s) | 7 Day(s) or more | Left-hand | 20 | 20 | 25 | 20 | - | 125 | 24.9 | 16 | TNMG 16 04 08 | 1.7 | - | ||
3,896,686 VND | 1 Piece(s) | 9 Day(s) | Left-hand | 25 | 25 | 32 | 25 | - | 150 | 24.9 | 16 | TNMG 16 04 08 | 1.7 | 609-7090 | ||
3,896,686 VND | 1 Piece(s) | 7 Day(s) or more | Left-hand | 25 | 25 | 32 | 25 | - | 150 | 32.6 | 22 | TNMG 22 04 08 | 3.9 | - | ||
4,307,846 VND | 1 Piece(s) | 9 Day(s) | Left-hand | 32 | 25 | 32 | 32 | - | 170 | 25.3 | 16 | TNMG 16 04 08 | 1.7 | 570-7366 | ||
5,198,698 VND | 1 Piece(s) | 9 Day(s) | Left-hand | 32 | 32 | 40 | 32 | - | 170 | 32.6 | 22 | TNMG 22 04 08 | 3.9 | - |