(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTGNR/L (Part Number)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTGNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,093,776VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DTGNL2020K16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Applicable Chip Torque
(Nm)
Trusco Code

3,093,776 VND

1 Piece(s) 6 Day(s) or more T (Triangle)Cable clampLeft-handNegative2020-6-6-1-910252012525.416TNMG 16 04 08-1.7-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Outer Diameter

Please check the type/dimensions/specifications of the part DTGNL2020K16 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTGNR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DTGNL2020K16 trong chuỗi Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DTGNR/L.

Products like this...

Part Number
DTGNL2525M16
DTGNL2525M22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Applicable Chip Torque
(Nm)
Trusco Code

3,896,686 VND

1 Piece(s) 9 Day(s) ---------Outer diameter turning/negative tip supported. Supports operations from rough machining to finishing.--------TN16-609-7081

3,267,588 VND

1 Piece(s) 9 Day(s) T (Triangle)Cable clampLeft-handNegative2525-6-6-1-910322515032.122TNMG 22 04 08-3.9-