(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN (Part Number)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,777,823VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DSDNN1616H09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Application Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

2,777,823 VND

1 Piece(s) 6 Day(s) or more S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative1616-6-645-4508.31610028.19SNMG 09 03 081.7-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part DSDNN1616H09 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DSDNN1616H09 trong chuỗi Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DSDNN.

Products like this...

Part Number
DSDNN2020K12
DSDNN2525M12
DSDNN2525M15
DSDNN3225P12
DSDNN3232P12
DSDNN3232P19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Application Clamp Shape Selfishly Applicable Tip Clearance Angle Type Shank height
(mm)
Shank width
(mm)
Rake angle
(°)
Blade Inclination Angle
(°)
Lead Angle
(°)
Specifications Cutting Angle
(°)
Clearance angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)
Trusco Code

3,691,105 VND

1 Piece(s) 9 Day(s) -Outer Diameter--------Outer diameter turning/negative tip supported. Supports operations from rough machining to finishing.---------609-7057

3,267,588 VND

1 Piece(s) 9 Day(s) S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative2525-6-645-45012.82515036.512SNMG 12 04 083.9609-7065

3,267,588 VND

1 Piece(s) 6 Day(s) or more S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative2525-6-645-45012.82515044.815SNMG 15 06 126.4-

3,615,213 VND

1 Piece(s) 6 Day(s) or more S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative3225-6-645-45012.83217036.512SNMG 12 04 083.9-

4,368,401 VND

1 Piece(s) 6 Day(s) or more S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative3232-6-645-45016.33217036.812SNMG 12 04 083.9-

4,368,401 VND

1 Piece(s) 6 Day(s) or more S (Rectangular)Outer Diameter / Post-GrindingCable clampNo-handNegative3232-6-645-45016.53217049.519SNMG 19 06 126.4-