(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDJNR/L (Part Number)

Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDJNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,896,686VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A high-rigidity double clamp holder for turning.
Extremely easy to handle. Swap out inserts and shims using just the one wrench.
Inserts are easy to swap out, even from the backside of the holder.
A wide variety of insert types can be mounted by swapping out the clamp set and shims.
Supports outer-diameter turning (bore-cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number
DDJNL-3232P-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

5,198,698 VND

1 Piece(s) 9 Day(s) Left-hand3232403217036.115DNMG 15 06 083.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / Profiling / Chamfer Clamp Shape Cable clamp
Applicable Tip Clearance Angle Type Negative Rake angle(°) -6 Blade Inclination Angle(°) -7
Lead Angle(°) -17.5 Cutting Angle(°) 107.5 Clearance angle(°) 0

Please check the type/dimensions/specifications of the part DDJNL-3232P-15 in the Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDJNR/L series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DDJNL-3232P-15 trong chuỗi Outer-Diameter Turning - Shank Tool Bit For Negative Inserts, CoroTurn RC Double Clamp, DDJNR/L.

Products like this...

Part Number
DDJNR-2525M-11
DDJNR-3232P-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly Shank height
(mm)
Shank width
(mm)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

3,896,686 VND

1 Piece(s) 9 Day(s) Right-hand2525252515030.211DNMG 11 04 081.7

5,198,698 VND

1 Piece(s) 9 Day(s) Right-hand3232403217036.115DNMG 15 06 083.9