(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL (Part Number)

Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,931,828VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For internal and external turning of slender parts
Highly repeatable insert exchange improves productivity and achieves high quality

Part Number
C5-SVMBL-00115-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Application Selfishly Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

15,957,436 VND

1 Piece(s) 7 Day(s) or more V (35° Diamond-Shaped)Outer Diameter / Profiling / Chamfer / Post-GrindingLeft-hand4050 (95)0115163/8VBMT 16 04 083110501.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Clamp Shape Screw Clamp Rake angle(°) 0 Blade Inclination Angle(°) 0

Please check the type/dimensions/specifications of the part C5-SVMBL-00115-16 in the Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C5-SVMBL-00115-16 trong chuỗi Coromant Capto, Cutting Head, CoroTurn 107 Screw Clamp, C-S-CN/BL.

Products like this...

Part Number
C6-SCMCN-00090-12
C6-SRDCN-00100-10
C6-SRDCN-00100-16
C6-SVMBL-00130-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Tip Shape Application Selfishly Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Length
(mm)
Tip Size iC Gauge Chip Torque
(Nm)
Dimension Dm2 min mm 4)
(mm)
Dimensions D 5m
(mm)
Mass
(Kg)

13,931,828 VND

1 Piece(s) 7 Day(s) or more C (80° Diamond-Shape)End Face / Outer Diameter / ChamferNo-hand4050 (95)-90121/2CCMT 12 04 083100631.4

14,105,808 VND

1 Piece(s) 7 Day(s) or more R (Circular)Profiling / Outer Diameter / ChamferNo-hand---100100.39RCMT 10 T3 M03110631.4

15,100,850 VND

1 Piece(s) 7 Day(s) or more R (Circular)Profiling / Outer Diameter / ChamferNo-hand---100160.63RCMT 16 06 M06.4110631.4

18,321,618 VND

1 Piece(s) 7 Day(s) or more V (35° Diamond-Shaped)Profiling / Outer Diameter / Chamfer / Post-GrindingLeft-hand4050 (95)0130163/8VBMT 16 04 083110631.8