(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroTurn HP Coromant Capto, Cutting Head For Inner Diameter Turning, C-PCLNR/L.-HP (Part Number)

CoroTurn HP Coromant Capto, Cutting Head For Inner Diameter Turning, C-PCLNR/L.-HP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,668,141VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sandvik External holder CoroTurn HP Coromant Capto Cutting head for internal turning C-PCLNR/L-HP

Part Number
C5-PCLNL-22110-12HP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Minimum Machining Diameter
(mm)
Usable length
(mm)
Gauge Chip Torque
(Nm)
Connection Diameter
(mm)
Main Body Diameter
(mm)
Mass
(Kg)

19,726,421 VND

1 Piece(s) 7 Day(s) or more Left-hand22110.0121/240.082.2CNMG 12 04 085.05032.00.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face / Chamfer Clamp Shape Lever lock
Lead Angle(°) -5 Cutting Angle(°) 95

Please check the type/dimensions/specifications of the part C5-PCLNL-22110-12HP in the CoroTurn HP Coromant Capto, Cutting Head For Inner Diameter Turning, C-PCLNR/L.-HP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần C5-PCLNL-22110-12HP trong chuỗi CoroTurn HP Coromant Capto, Cutting Head For Inner Diameter Turning, C-PCLNR/L.-HP.

Products like this...

Part Number
C3-PCLNR-22064-12HP
C3-PCLNR-22096-12HP
C4-PCLNL-13080-09HP
C5-PCLNL-27140-12HP
C5-PCLNL-35100-12HP
C5-PCLNR-13080-09HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSelfishly Function Width
(mm)
Function Length
(mm)
Tip Size iC Minimum Machining Diameter
(mm)
Usable length
(mm)
Gauge Chip Torque
(Nm)
Connection Diameter
(mm)
Main Body Diameter
(mm)
Mass
(Kg)

17,670,613 VND

1 Piece(s) 7 Day(s) or more Right-hand2264.0121/240.048.0CNMG 12 04 085.03232.00.3

17,670,613 VND

1 Piece(s) 7 Day(s) or more Right-hand2296.0121/240.080.0CNMG 12 04 085.03232.00.5

17,670,613 VND

1 Piece(s) 7 Day(s) or more Left-hand1380093/825.051.9CNMG 09 03 082.04020.00.4

19,726,421 VND

1 Piece(s) 7 Day(s) or more Left-hand27140.0121/250.0115.6CNMG 12 04 085.05040.01.4

19,726,421 VND

1 Piece(s) 7 Day(s) or more Left-hand35100121/263.079.0CNMG 12 04 085.050501.3

19,726,421 VND

1 Piece(s) 7 Day(s) or more Right-hand1380093/825.050.6CNMG 09 03 082.05020.00.6