(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Negative Insert T-Max P Square Shaped 90°【1-10 Pieces Per Package】 (Part Number)

Negative Insert T-Max P Square Shaped 90°
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      410,078VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CBN insert
Square-shaped insert
Precision class
Negative insert
For machining high-hardness materials
For high-speed machining
For finishing

Part Number
SNGA120408S015256050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Trusco Code

618,800 VND

1 Piece(s) 9 Day(s) High Hardness Material0.84.76±0.13120.56500Negative Land + Round Honing0.125-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Rake angle Negative Selfishly No-hand Tip Type A
Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part SNGA120408S015256050 in the Negative Insert T-Max P Square Shaped 90° series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SNGA120408S015256050 trong chuỗi Negative Insert T-Max P Square Shaped 90°.

Products like this...

Part Number
SNGA120408S01030A-7015
SNGA120408S01030A-7025
SNGA120408S01525-6050
SNGA120408T01020-650
SNGA120408T01020B-7525
SNGA120408T01525-6050
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Trusco Code

8,056,913 VND

1 Piece(s) 9 Day(s) High Hardness Material0.8----7015Negative land + Round honing0.130578-4921

8,056,913 VND

1 Piece(s) 9 Day(s) High Hardness Material0.8----7025Negative land + Round honing0.130-

467,276 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) High Hardness Material0.8----6500Negative land + Round honing0.125-

503,005 VND

10 Piece(s) 7 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.8----650Negative land0.120-

8,056,913 VND

1 Piece(s) 9 Day(s) Cast Iron / High Hardness Material0.8----7525Negative land0.120-

507,904 VND

10 Piece(s) 7 Day(s) or more High Hardness Material0.8----6500Negative land0.1525-