(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroTurn 107 Diamond Shaped 35°【1-10 Pieces Per Package】 (Part Number)

CoroTurn 107 Diamond Shaped 35°
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      361,918VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert for outer-diameter machining of small components
Left/right handed insert
Diamond-shaped 35° insert
Positive insert
For general engineering and machining heat-resistant alloys
For finishing

Part Number
VBGT160401-UMH13A
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Selfishly Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Tip relief angle
(°)
Chip Breaker Manufacturer Specifications Other Nose R
(mm)
Trusco Code

756,191 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grindingNo-hand-4.76±0.13160.375H13AT5UM---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape V (35° Diamond-Shaped) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Pozidriv

Please check the type/dimensions/specifications of the part VBGT160401-UMH13A in the CoroTurn 107 Diamond Shaped 35° series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VBGT160401-UMH13A trong chuỗi CoroTurn 107 Diamond Shaped 35°.

Products like this...

Part Number
VBGT160401-UM-1115
VBGT160401-UM-1125
VBGT160401-UM-H13A
VBGT160402-UM-1105
VBGT160402-UM-1115
VBGT160402-UM-1125
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Selfishly Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Tip relief angle
(°)
Chip Breaker Manufacturer Specifications Other Nose R
(mm)
Trusco Code

825,323 VND

1 Piece(s) 9 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] Other----1115T5--0.1-

822,533 VND

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] Other----1125T5--0.1-

756,191 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) Cast Iron / Heat-resistant alloy, titanium alloyMedium grindingNo-hand[Other] Other----H13AT5----

822,533 VND

10 Piece(s) 7 Day(s) or more Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.2----1105T5----

825,323 VND

1 Piece(s) 9 Day(s) Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.2----1115T5----

822,533 VND

10 Piece(s) 7 Day(s) or more Stainless Steel / Heat-resistant alloy, titanium alloyMedium grindingNo-hand0.2----1125T5----