(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroCut 1/2 For Profiling (Part Number)

CoroCut 1/2 For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      730,045VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R

Part Number
N123H2-0400-RO-S05F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

1,233,886 VND

10 Piece(s) 7 Day(s) or more Heat-resistant alloy, titanium alloy[Other] Other4.00 mmS05FLow feed± 0.02223.3H-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Other Application Grooving / Parting Available corners 2
Selfishly No-hand Tip relief angle(°) 11 Minor relief angle(°) 7
Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123H2-0400-RO-S05F in the CoroCut 1/2 For Profiling series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N123H2-0400-RO-S05F trong chuỗi CoroCut 1/2 For Profiling.

Products like this...

Part Number
N123F2-0300-RM-3115
N123F2-0300-RM-525
N123F2-0300-RO-1125
N123H2-0450-RO-1125
N123H2-0475-RM-1125
N123H2-0475-RM-3115
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

796,031 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed+0.10/01.518.60F-

796,031 VND

1 Piece(s) 9 Day(s) Steel[Other] Other3.00 mmCT525Medium feed+0.10/01.518.60F609-8304

1,038,665 VND

1 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.00 mmGC1125Low feed± 0.021.518.70F609-8312

1,183,686 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other4.50 mmGC1125Low feed± 0.022.2523.00H-

994,041 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other4.75 mmGC1125Medium feed+0.10/02.3822.90H-

829,075 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron[Other] Other4.75 mmGC3115Medium feed+0.10/02.3822.90H-