(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

CoroCut 1/2 For Profiling (Part Number)

CoroCut 1/2 For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      730,045VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R

Part Number
N123F2-0300-RM-525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

796,031 VND

1 Piece(s) 9 Day(s) Steel[Other] Other3.00 mmCT525Medium feed+0.10/01.518.60F609-8304

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Other Application Grooving / Parting Available corners 2
Selfishly No-hand Tip relief angle(°) 11 Minor relief angle(°) 7
Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123F2-0300-RM-525 in the CoroCut 1/2 For Profiling series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N123F2-0300-RM-525 trong chuỗi CoroCut 1/2 For Profiling.

Products like this...

Part Number
N123E2-0239-RO-S05F
N123F2-0300-RM-2135
N123F2-0300-RM-3115
N123F2-0300-RO-1125
N123F2-0300-RO-S05F
N123F2-0318-RM-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Nose R Groove Width (For Grooving / Plunging) Material type Specifications Groove Width Tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

1,052,608 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy1.22.39 mmS05FLow feed± 0.02-19E-

796,031 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel[Other] Other3.00 mmGC2135Medium feed+0.10/01.518.60F-

796,031 VND

10 Piece(s) 7 Day(s) or more Steel / Cast Iron[Other] Other3.00 mmGC3115Medium feed+0.10/01.518.60F-

1,038,665 VND

1 Piece(s) 8 Day(s) Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy[Other] Other3.00 mmGC1125Low feed± 0.021.518.70F609-8312

1,086,076 VND

10 Piece(s) 9 Day(s) or more Heat-resistant alloy, titanium alloy[Other] Other3.00 mmS05FLow feed± 0.021.518.70F-

874,121 VND

10 Piece(s) 7 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal[Other] Other3.18 mmGC1125Medium feed+0.10/01.5918.60F-