(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R
Part Number |
---|
N123F2-0300-RO-1125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,038,665 VND | 1 Piece(s) | 8 Day(s) | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | [Other] Other | 3.00 mm | GC1125 | Low feed | ± 0.02 | 1.5 | 18.70 | F | 609-8312 |
Loading...Tải…
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Selfishly | No-hand | Tip relief angle(°) | 11 | Minor relief angle(°) | 7 |
Nose R tolerance | ±0.10 |
Please check the type/dimensions/specifications of the part N123F2-0300-RO-1125 in the CoroCut 1/2 For Profiling series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần N123F2-0300-RO-1125 trong chuỗi CoroCut 1/2 For Profiling.
Part Number |
---|
N123F2-0300-RM-2135 |
N123F2-0300-RM-3115 |
N123F2-0300-RM-525 |
N123F2-0300-RO-S05F |
N123F2-0318-RM-1125 |
N123F2-0318-RM-2135 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | work material | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Groove Width Tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
796,031 VND | 1 Piece(s) | 9 Day(s) | Steel / Stainless Steel | [Other] Other | 3.00 mm | GC2135 | Medium feed | +0.10/0 | 1.5 | 18.60 | F | - | ||
796,031 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Cast Iron | [Other] Other | 3.00 mm | GC3115 | Medium feed | +0.10/0 | 1.5 | 18.60 | F | - | ||
796,031 VND | 1 Piece(s) | 9 Day(s) | Steel | [Other] Other | 3.00 mm | CT525 | Medium feed | +0.10/0 | 1.5 | 18.60 | F | 609-8304 | ||
1,086,076 VND | 10 Piece(s) | 7 Day(s) or more | Heat-resistant alloy, titanium alloy | [Other] Other | 3.00 mm | S05F | Low feed | ± 0.02 | 1.5 | 18.70 | F | - | ||
874,121 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel / Cast Iron / Non-ferrous metal | [Other] Other | 3.18 mm | GC1125 | Medium feed | +0.10/0 | 1.59 | 18.60 | F | - | ||
732,453 VND | 10 Piece(s) | 7 Day(s) or more | Steel / Stainless Steel | [Other] Other | 3.18 mm | GC2135 | Medium feed | +0.10/0 | 1.59 | 18.60 | F | - |