(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
T-Max P Negative Insert For Turning (Square Shaped 90°)【1-10 Pieces Per Package】 (Part Number)

T-Max P Negative Insert For Turning (Square Shaped 90°)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      168,704VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert
Square-shaped insert
Negative insert
For machining general steel
For semi-finishing

Part Number
SNMA190616-KR3205
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Rake angle Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Other Nose R
(mm)
Trusco Code

820,420 VND

1 Piece(s) 9 Day(s) Cast Iron-Negative1.66.35±0.13190.753205AKR--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Rectangular) Application Outer Diameter/Inner Diameter Available corners 4
Selfishly No-hand Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part SNMA190616-KR3205 in the T-Max P Negative Insert For Turning (Square Shaped 90°) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SNMA190616-KR3205 trong chuỗi T-Max P Negative Insert For Turning (Square Shaped 90°).

Products like this...

Part Number
SNMA120412-KR-3205
SNMA120412-KR-3210
SNMA120412-KR3205
SNMG090304-MF-235
SNMG090304-MF-5015
SNMG090304-QM-235
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Rake angle Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Other Nose R
(mm)
Trusco Code

343,241 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) Cast Iron-Negative1.2----3205A---

426,510 VND

1 Piece(s) 9 Day(s) Cast Iron-Negative1.2----3210A---

331,702 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 9 Day(s) Cast Iron-Negative1.24.76±0.13120.53205AKR--

206,171 VND

1 Piece(s) 9 Day(s) Stainless SteelFinishNegative0.4----235G---

261,966 VND

10 Piece(s) 6 Day(s) or more SteelFinishNegative0.4----5015G---

206,171 VND

10 Piece(s) 6 Day(s) or more Stainless SteelMedium grindingNegative0.4----235G---