(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Carbide-coated insert
Square-shaped insert
Negative insert
For machining general steel
For semi-finishing
Part Number |
---|
SNMG120412-MM2015 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | work material | Breaker Use | Rake angle | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
304,278 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 8 Day(s) | Stainless Steel | Medium grinding | Negative | 1.2 | 4.76 | ±0.13 | 12 | 0.5 | 2015 | G | MM | - | - |
Loading...Tải…
Shape | S (Rectangular) | Application | Outer Diameter/Inner Diameter | Available corners | 4 |
---|---|---|---|---|---|
Selfishly | No-hand | Tip relief angle(°) | 0 |
Please check the type/dimensions/specifications of the part SNMG120412-MM2015 in the T-Max P Negative Insert For Turning (Square Shaped 90°) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SNMG120412-MM2015 trong chuỗi T-Max P Negative Insert For Turning (Square Shaped 90°).
Part Number |
---|
SNMA120412-KR-3205 |
SNMA120412-KR-3210 |
SNMA120412-KR3205 |
SNMG120412-MR-2015 |
SNMG120412-MR-2025 |
SNMG120412-MR-2035 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | work material | Breaker Use | Rake angle | Nose R | s (Chip Thickness) (mm) | S Tolerance (mm) | Tip Size | Diameter of Inscribed Circle iC | Material type | Tip Type | Chip Breaker Manufacturer | Other Nose R (mm) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
343,241 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 9 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3205 | A | - | - | - | ||
426,510 VND | 1 Piece(s) | 9 Day(s) | Cast Iron | - | Negative | 1.2 | - | - | - | - | 3210 | A | - | - | - | |||
331,702 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 9 Day(s) | Cast Iron | - | Negative | 1.2 | 4.76 | ±0.13 | 12 | 0.5 | 3205 | A | KR | - | - | ||
387,466 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2015 | G | - | - | - | |||
387,466 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2025 | G | - | - | - | |||
387,466 VND | 1 Piece(s) | 9 Day(s) | Stainless Steel | - | Negative | 1.2 | - | - | - | - | 2035 | G | - | - | - |