(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

T-Max P Negative Insert For Turning (Triangular Shaped 60°)【1-10 Pieces Per Package】 (Part Number)

T-Max P Negative Insert For Turning (Triangular Shaped 60°)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      220,133VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Carbide-coated insert
Triangular-shaped insert
Negative insert
For machining general steel and low-carbon steel
For finishing

Part Number
TNMG160412-KM3205
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Rake angle Selfishly Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)
Trusco Code

294,236 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) Cast IronMedium grindingNegativeNo-hand1.24.76±0.13160.3753205GKM---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangle) Application Outer Diameter/Inner Diameter Available corners 3
Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part TNMG160412-KM3205 in the T-Max P Negative Insert For Turning (Triangular Shaped 60°) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMG160412-KM3205 trong chuỗi T-Max P Negative Insert For Turning (Triangular Shaped 60°).

Products like this...

Part Number
TNMA160408-KR-3210
TNMA160412-KR-3205
TNMA160412-KR-3210
TNMG160412-KR-3205
TNMG160412-KR-3210
TNMG160412-KRR-3210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngwork material Breaker Use Rake angle Selfishly Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Chip Breaker Manufacturer Specifications Other Nose R
(mm)
Trusco Code

376,311 VND

1 Piece(s) 9 Day(s) Cast Iron-NegativeNo-hand0.8----3210A----

341,449 VND

10 Piece(s) 9 Day(s) or more Cast Iron-NegativeNo-hand1.2----3205A----

376,311 VND

10 Piece(s) 9 Day(s) or more Cast Iron-NegativeNo-hand1.2----3210A----

341,449 VND

10 Piece(s) 9 Day(s) or more Cast Iron-NegativeNo-hand1.2----3205G----

376,311 VND

10 Piece(s) 7 Day(s) or more Cast Iron-NegativeNo-hand1.2----3210G----

376,311 VND

10 Piece(s) 7 Day(s) or more Cast Iron-NegativeNo-hand1.2----3210G----