(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-Q (Part Number)

CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-Q
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      18,522,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5 corner specification high feed milling cutter
[Features]
Suitable for roughing to semi-finishing
Outstanding performance in all materials and can be optimized

Part Number
419-100Q32-14M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Connection Size (Machine Side)
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Trusco Code Blade distribution Function Length
(mm)
Maximum Ramping Angle
(°)

29,816,355 VND

1 Piece(s) 9 Day(s) 100.0 mm50711,200323285.21.4613-9701Unequal division503

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Plane / Inclined Cuts work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Finish category Finishing Maximum Cutting Depth (Ad)(mm) 2 Coolant Coolant center-through
Tip Size(mm) 14 Size 14 Coolant Pressure 10
Cutting Width(mm) 8

Please check the type/dimensions/specifications of the part 419-100Q32-14M in the CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-Q series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 419-100Q32-14M trong chuỗi CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-Q.

Products like this...

Part Number
419-050Q22-14M
419-063Q22-14L
419-063Q22-14M
419-080Q27-14H
419-080Q27-14M
419-100Q32-14H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Connection Size (Machine Side)
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Trusco Code Blade distribution Function Length
(mm)
Maximum Ramping Angle
(°)

18,522,405 VND

1 Piece(s) 6 Day(s) or more 50.0 mm45417,600222235.20.2-Unequal division458

21,312,675 VND

1 Piece(s) 6 Day(s) or more 63.0 mm50415,100222248.20.3-Unequal division507

22,674,592 VND

1 Piece(s) 6 Day(s) or more 63.0 mm50515,100222248.20.3-Unequal division507

28,221,915 VND

1 Piece(s) 6 Day(s) or more 80.0 mm50513,000272765.20.8-Equal division505

25,464,862 VND

1 Piece(s) 6 Day(s) or more 80.0 mm50613,000272765.20.8-Unequal division505

32,573,407 VND

1 Piece(s) 6 Day(s) or more 100.0 mm50611,400323285.21.4-Equal division503