(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Rivals the performance of solid end mills
High precision
No miss-matches
Shoulder cutting
Grooving
Profiling
Helical machining
Lapping
Can be used for all types of machining
Threaded-type coupling
Part Number |
---|
R390-40T16-11M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Finish category | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Coolant | Dimensions λs (mm) | Mass (kg) | Specifications | Dth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14,552,633 VND | 1 Piece(s) | 6 Day(s) or more | 40 | Rough and medium rough processing | 16 | 4 | 45 | 9100 | 45 | Coolant Center Through | 21.93 | 0.4 | Cross Pitch (Medium Number of Blades) | 16 |
Loading...Tải…
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Mounting Method | Centering Plug |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Maximum Cutting Depth (Ad)(mm) | 10 | Details Type | Screw Coupling |
Cutting Angle (κr)(°) | 90 | Tip Size(mm) | 18 | Blade distribution | Equally Divided |
Please check the type/dimensions/specifications of the part R390-40T16-11M in the CoroMill 390 End Mill Threaded-Type Coupling R390-T series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R390-40T16-11M trong chuỗi CoroMill 390 End Mill Threaded-Type Coupling R390-T.
Part Number |
---|
R390-20T10-11L |
R390-25T12-11L |
R390-32T16-11L |
R390-35T16-11L |
R390-35T16-11M |
R390-42T16-11M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Finish category | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Maximum Engine Speed n max | Dimension L1 (mm) | Coolant | Dimensions λs (mm) | Mass (kg) | Specifications | Dth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,920,701 VND | 1 Piece(s) | 6 Day(s) or more | 20 | Finishing | 10 | 2 | 30 | 9900 | 30 | Coolant Center Through | 10.27 | 0.2 | Course Pitch (Small Number of Blades) | 10 | ||
11,537,445 VND | 1 Piece(s) | 6 Day(s) or more | 25 | Finishing | 12 | 2 | 35 | 8100 | 35 | Coolant Center Through | 17.06 | 0.2 | Course Pitch (Small Number of Blades) | 12 | ||
11,751,962 VND | 1 Piece(s) | 6 Day(s) or more | 32 | Finishing | 16 | 2 | 45 | 9100 | 45 | Coolant Center Through | 19.46 | 0.3 | Course Pitch (Small Number of Blades) | 16 | ||
12,702,406 VND | 1 Piece(s) | 6 Day(s) or more | 35 | Finishing | 16 | 2 | 45 | 9100 | 45 | Coolant Center Through | 20.46 | 0.4 | Course Pitch (Small Number of Blades) | 16 | ||
12,310,323 VND | 1 Piece(s) | 6 Day(s) or more | 35 | Rough and medium rough processing | 16 | 3 | 45 | 9100 | 45 | Coolant Center Through | 20.46 | 0.4 | Cross Pitch (Medium Number of Blades) | 16 | ||
13,426,745 VND | 1 Piece(s) | 6 Day(s) or more | 42 | Rough and medium rough processing | 16 | 4 | 45 | 9100 | 45 | Coolant Center Through | 22.49 | 0.4 | Cross Pitch (Medium Number of Blades) | 16 |