(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.62-10030-AO11G-1610 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Dimensions/Dc3 (mm) | Dimensions/l21 (mm) | Weight (kg) | Shank Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,834,404 VND | 1 Piece(s) | 6 Day(s) or more | 5 | 11 | 2 | 100 | 43 | 10 | 10 | 12 | 56.00 | 8.2 | 3 | 0.11 | Cylindrical Shank | Center Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design |
Loading...Tải…
Type | Ball | work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC60 | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Curved surface | Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 |
Shank diameter tolerance | h5 | Detailed Material | GC1610 |
Please check the type/dimensions/specifications of the part R216.62-10030-AO11G-1610 in the Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R216.62-10030-AO11G-1610 trong chuỗi Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63).
Part Number |
---|
R216.62-04030-AO05G-1610 |
R216.62-05030-AO07G-1610 |
R216.62-06030-AO07G-1610 |
R216.62-12030-AO13G-1610 |
R216.62-16030-AO15G-1610 |
R216.64-05030-AO07G-1610 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Dimensions/Dc3 (mm) | Dimensions/l21 (mm) | Weight (kg) | Shank Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,142,899 VND | 1 Piece(s) | 6 Day(s) or more | - | 5 | 2 | - | - | - | 4 | 14 | 22.40 | 3.3 | 1.5 | 0.038 | Cylindrical shank | Center Cut / Hardness ≤ 43 HRC ≤ 63 / Spherical Design | ||
4,200,992 VND | 1 Piece(s) | 6 Day(s) or more | - | 7 | 2 | - | 43 | - | 5 | 14 | 28.00 | 4.1 | 2 | 0.036 | Cylindrical shank | Center Cut / Hardness ≤ 43 HRC ≤ 63 / Spherical Design | ||
4,149,521 VND | 1 Piece(s) | 6 Day(s) or more | 3 | 7 | 2 | 100 | 30 | 6 | 6 | 14 | 35.50 | 4.7 | 2 | 0.047 | Cylindrical Shank | Center Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design | ||
9,557,046 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 13 | 2 | 100 | 52 | 12 | 12 | 12 | 71.00 | 9.8 | 3 | 0.145 | Cylindrical Shank | Center Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design | ||
15,397,715 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 15 | 2 | 150 | 61 | 16 | 16 | 12 | 90.00 | 13.4 | 3 | 0.375 | Cylindrical Shank | Center Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design | ||
4,437,923 VND | 1 Piece(s) | 6 Day(s) or more | - | 7 | - | - | 43 | - | 5 | 14 | 28.00 | 4.1 | 2 | 0.03 | Cylindrical shank | Center Cut / Hardness ≤ 43 HRC ≤ 63 / Spherical Design |