(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63) (Part Number)

Ball End Mill Center Cut Spherical Design R 216.6 (Hardness 43 ≤ HRC ≤ 63)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,617,648VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill

Part Number
R216.62-06030-AO07G-1610
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngR Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (d)
(mm)
Tool Diameter
(mm)
Axial rake angle α0
(deg)
Twist lsh
(mm)
Dimensions/Dc3
(mm)
Dimensions/l21
(mm)
Weight
(kg)
Shank Type Specifications

4,149,521 VND

1 Piece(s) 6 Day(s) or more 37210030661435.504.720.047Cylindrical ShankCenter Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Ball work material general steel / Quenched and tempered steel / High Hardness Steel-HRC60 Coating PVD
Machining Application Curved surface Torsional Angle(deg) (30) Tool Diameter Tolerance h7
Shank diameter tolerance h5 Detailed Material GC1610