(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.62-02030-AO30G-1610 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Twist lsh (mm) | Dimensions/Dc3 (mm) | Dimensions/l21 (mm) | Weight (kg) | Shank Type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,617,648 VND | 1 Piece(s) | 6 Day(s) or more | 1 | 3 | 2 | 75 | 20 | 6 | 2 | 20 | 11.20 | 1.7 | 1.5 | 0.039 | Cylindrical Shank | Center Cut / Hardness: 43 HRC or More, 63 HRC or Less / Spherical Design |
Loading...Tải…
Type | Ball | work material | general steel / Quenched and tempered steel / High Hardness Steel-HRC60 | Coating | PVD |
---|---|---|---|---|---|
Machining Application | Curved surface | Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 |
Shank diameter tolerance | h5 | Detailed Material | GC1610 |