(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.42-05030-AI05G-1610 |
R216.42-05030-AI05G-1620 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,656,176 VND | 1 Piece(s) | 6 Day(s) or more | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 5 | 2 | 57 | - | 6 | 5 | 14 | 4° | 28.00 (per rotation) | - | 20 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
3,512,808 VND | 1 Piece(s) | 6 Day(s) or more | 2.5 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] | 5 | 2 | 57 | - | 6 | 5 | 14 | 4° | 28.00 (per rotation) | - | 20 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC |
Loading...Tải…
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |