(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-quality carbide end mill CoroMill® for a highly productive, efficient and reliable milling solutionPlura profiling carbide ball end mill
Part Number |
---|
R216.42-04030-AP04G-1610 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,194,370 VND | 1 Piece(s) | 6 Day(s) or more | 2 | general steel[○] / Quenched and tempered steel[○] / High Hardness Steel-HRC60[○] | 4 | 2 | 90 | - | 4 | 4 | 14 | 2° 30' | 22.40 (per rotation) | - | 5 | Cylindrical shank, long | GC1610 | Center cut / Hardness 43 HRC to 63 HRC |
Loading...Tải…
Type | Tapered neck ball | Coating | PVD | Machining Application | Curved surface |
---|---|---|---|---|---|
Torsional Angle(deg) | (30) | Tool Diameter Tolerance | h7 | Shank diameter tolerance | h5 |
Please check the type/dimensions/specifications of the part R216.42-04030-AP04G-1610 in the Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R216.42-04030-AP04G-1610 trong chuỗi Ball End Mill, Center Cut, R216.4 (Hardness 43 HRC to 63 HRC), Cylindrical Shank.
Part Number |
---|
R216.42-01030-AP10G-1620 |
R216.42-01530-AI15G-1610 |
R216.42-02030-AI20G-1610 |
R216.42-04030-AP04G-1620 |
R216.42-05030-AI05G-1610 |
R216.42-05030-AI05G-1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | R Size (mm) | work material | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Shank diameter (d) (mm) | Tool Diameter (mm) | Axial rake angle α0 (deg) | Dimensions α21 (deg) | Twist lsh (mm) | Dimensions/D4 (mm) | Dimensions/l3 (mm) | Shank Type | Detailed Material | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,824,136 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 1 | 2 | 80 | - | 6 | 1 | 20 | 2°30' | 5.60 (Per Rotation) | - | 2 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
3,662,497 VND | 1 Piece(s) | 6 Day(s) or more | 0.75 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 1.5 | 2 | 57 | 20 | 6 | 1 | 20 | 4° | 9.00 (Per Rotation) | - | 3 | Cylindrical Shank | GC1610 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
3,171,561 VND | 1 Piece(s) | 6 Day(s) or more | 1 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 2 | 2 | 57 | 20 | 6 | 2 | 20 | 4° | 11.20 (per rotation) | - | 4 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
3,824,136 VND | 1 Piece(s) | 6 Day(s) or more | 2 | Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 4 | 2 | 90 | - | 8 | 4 | 14 | 2°30' | 22.40 (Per Rotation) | - | 5 | Cylinder Shank, Long | GC1620 | Center Cut / Hardness 43 ≤ HRC ≤ 63 | ||
3,656,176 VND | 1 Piece(s) | 6 Day(s) or more | 2.5 | High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 5 | 2 | 57 | - | 6 | 5 | 14 | 4° | 28.00 (per rotation) | - | 20 | Cylindrical shank | GC1610 | Center cut / Hardness 43 HRC to 63 HRC | ||
3,512,808 VND | 1 Piece(s) | 6 Day(s) or more | 2.5 | Copper[◯] / Aluminum[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High Hardness Steel-HRC60[◯] / Quenched and tempered steel[◯] / general steel[◯] | 5 | 2 | 57 | - | 6 | 5 | 14 | 4° | 28.00 (per rotation) | - | 20 | Cylindrical shank | GC1620 | Center cut / Hardness 43 HRC to 63 HRC |