(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number |
---|
2P170-0600-NA-H10F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Radius (rε) (mm) | Blade diameter tolerance | Maximum Cutting (mm) | Connection Size | Function Length (mm) | Cutting Angle (°) | Shank Type | Coolant | Standard | Specifications | Tool Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,916,101 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 2 | 6 | 65 | 24.00 | 0.15 | - | 24.00 | 6 | 65 | - | Undersized | No Coolant | - | - | 2P170-NA |
Loading...Tải…
work material | Aluminum / Copper | Type | Square | Machining Application | Plane / Side |
---|---|---|---|---|---|
Torsion Angle (θ) | Weak torsion (15 to 25˚) | Torsion Angle Details(°) | 25 | Material type | H10F |
Please check the type/dimensions/specifications of the part 2P170-0600-NA-H10F in the CoroMill Plura Carbide Square End Mill 2P series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2P170-0600-NA-H10F trong chuỗi CoroMill Plura Carbide Square End Mill 2P.
Part Number |
---|
2P120-0500-NC-H10F |
2P120-0600-NC-H10F |
2P120-0800-NC-H10F |
2P170-0700-NA-H10F |
2P170-0800-NA-H10F |
2P170-0900-NA-H10F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | Number of flutes (sheet) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Corner Radius (rε) (mm) | Blade diameter tolerance | Maximum Cutting (mm) | Connection Size | Function Length (mm) | Cutting Angle (°) | Shank Type | Coolant | Standard | Specifications | Tool Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,221,360 VND | 1 Piece(s) | 6 Day(s) or more | - | - | 6 | 57 | 16.00 | - | - | 8 | 6 | 57 | - | Under size | Without coolant | - | - | 2P120-NC | ||
2,221,360 VND | 1 Piece(s) | 6 Day(s) or more | 6 | 2 | 6 | 65 | 28.00 | - | - | 10.00 | 6 | 65 | - | Undersized | No Coolant | - | - | 2P120-NC | ||
2,896,273 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 2 | 8 | 80 | 35.00 | - | - | 12.00 | 8 | 80 | - | Undersized | No Coolant | - | - | 2P120-NC | ||
4,136,530 VND | 1 Piece(s) | 6 Day(s) or more | 7 | 2 | 7 | 79 | 28.00 | 0.15 | - | 28.00 | 7 | 79 | - | Undersized | No Coolant | - | - | 2P170-NA | ||
3,889,451 VND | 1 Piece(s) | 6 Day(s) or more | 8 | 2 | 8 | 79 | 32.00 | 0.15 | - | 32 | 8 | 79 | - | Undersized | No Coolant | - | - | 2P170-NA | ||
5,746,915 VND | 1 Piece(s) | 6 Day(s) or more | 9 | 2 | 9 | 88 | 36.00 | 0.15 | - | 36.00 | 9 | 88 | - | Undersized | No Coolant | - | - | 2P170-NA |