(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

CoroMill Plura Carbide Square End Mill 2P (Part Number)

CoroMill Plura Carbide Square End Mill 2P
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,847,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2P122-1000-NC-H10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style

5,538,738 VND

1 Piece(s) 6 Day(s) or more 102108940.000.15-15.001089-UndersizedNo Coolant--2P122-NC

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Aluminum / Copper Type Square Machining Application Plane / Side
Torsion Angle (θ) Weak torsion (15 to 25˚) Torsion Angle Details(°) 25 Material type H10F

Please check the type/dimensions/specifications of the part 2P122-1000-NC-H10F in the CoroMill Plura Carbide Square End Mill 2P series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2P122-1000-NC-H10F trong chuỗi CoroMill Plura Carbide Square End Mill 2P.

Products like this...

Part Number
2P120-0500-NC-H10F
2P120-0600-NC-H10F
2P120-0800-NC-H10F
2P122-1200-NC-H10F
2P122-1600-NC-H10F
2P122-2000-NC-H10F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style

2,221,360 VND

1 Piece(s) 6 Day(s) or more --65716.00--8657-Under sizeWithout coolant--2P120-NC

2,221,360 VND

1 Piece(s) 6 Day(s) or more 6266528.00--10.00665-UndersizedNo Coolant--2P120-NC

2,896,273 VND

1 Piece(s) 6 Day(s) or more 8288035.00--12.00880-UndersizedNo Coolant--2P120-NC

8,042,570 VND

1 Piece(s) 6 Day(s) or more 1221210048.000.15-18.0012100-UndersizedNo Coolant--2P122-NC

12,976,513 VND

1 Piece(s) 6 Day(s) or more 1621612064.000.15-24.0016120-UndersizedNo Coolant--2P122-NC

20,891,381 VND

1 Piece(s) 6 Day(s) or more 2022015080.000.15-30.0020150-UndersizedNo Coolant--2P122-NC