(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Spiral Tap

Spiral Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      444,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
910040K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

444,070 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Screw size (Nominal) M4 Pitch (P), Number of Threading(mm) 0.7
Chamfer threads (Lcf) 2.5 Tool Material Type Vanadium heis work material Medium Carbon Steel (C Content 0.25% - 0.45%) / High carbon steel (C content exceeding 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Tempered Steel (25-35 HRC) / Tool steel (SKD before heat treatment) / Steel Cast (SC) / Cast Iron (FC) / Duck Tile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium alloy castings (MC) / Zinc Alloy Casting (ZDC)
Tap Type Spiral Tap Overall Length (L)(mm) 52 Number of Furrows 3
Screw Length (Lc)(mm) 13 Rating (H) OH2 Shank (d)(mm) 5
Square length (Lk)(mm) 7 Square width (k)(mm) 4 Neck part length (L1)(mm) 21