(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Spiral Tap with Long Shank_A-LT-SFT (Part Number)

Spiral Tap with Long Shank_A-LT-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      738,893VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has stable cutting chip evacuation and can be used in various work materials and a wide range of cutting areas and machines. A spiral flute tap with a spiral groove that is mainly used for blind holes.

 
Part Number
A-LT-SFT-M24X1X150-OH3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

6,903,333 VND

1 Piece(s) Quote M241150OH3831942415188326287

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type Others Torsion Angle(°) 45
External center NO Protrusion NA Details of Coating V coated

Please check the type/dimensions/specifications of the part A-LT-SFT-M24X1X150-OH3 in the Spiral Tap with Long Shank_A-LT-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A-LT-SFT-M24X1X150-OH3 trong chuỗi Spiral Tap with Long Shank_A-LT-SFT.

Products like this...

Part Number
A-LT-SFT-M10X1.25X100-OH3
A-LT-SFT-M10X1.25X150-8-STD
A-LT-SFT-M10X1.25X150-OH3
A-LT-SFT-M24X2X150-OH4
A-LT-SFT-M24X3X150-20-OH5
A-LT-SFT-M24X3X150-OH5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
Shank Rectangular Section (Length)
(mm)
Tool No.

1,106,667 VND

1 Piece(s) Quote M101.25100OH34173155.588326244

1,491,893 VND

1 Piece(s) 6 Day(s) or more M101.25150OH4608315698326529

1,540,000 VND

1 Piece(s) Quote M101.25150OH34173155.588326245

6,370,000 VND

1 Piece(s) Quote M242150OH4831942415188326289

6,410,000 VND

1 Piece(s) Quote M243150OH5902043615188326511

5,915,000 VND

1 Piece(s) Quote M243150OH5831943615188326290