(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

4-Flute Carbide Corner R End Mill

4-Flute Carbide Corner R End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      583,260VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G4C010005
G4C010020
G4C010030
G4C015005
G4C015010
G4C015020
G4C015030
G4C015050
G4C020020
G4C020050
G4C025010
G4C025020
G4C025050
G4C030010
G4C030020
G4C030030
G4C030050
G4C030100
G4C040010
G4C040020
G4C040030
G4C060010
G4C060010C
G4C060020C
G4C060030
G4C060050B
G4C060100
G4C060100B
G4C060150
G4C060200
G4C080010
G4C080020
G4C080030
G4C080030C
G4C080050
G4C080050B
G4C080050C
G4C080100
G4C080100B
G4C080150
G4C080200
G4C080250
G4C080300
G4C100010
G4C100020
G4C100030
G4C100030C
G4C100050
G4C100050B
G4C100100B
G4C100150
G4C100200
G4C100250
G4C100300
G4C120010
G4C120020
G4C120030
G4C120030C
G4C120050
G4C120050B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (Lc)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)

583,260 VND

1 Piece(s) Quote 1R0.052.5506

625,470 VND

1 Piece(s) Quote 1R0.22.5506

625,470 VND

1 Piece(s) Quote 1R0.32.5506

625,470 VND

1 Piece(s) Quote 1.5R0.054506

625,470 VND

1 Piece(s) Quote 1.5R0.14506

625,470 VND

1 Piece(s) Quote 1.5R0.24506

625,470 VND

1 Piece(s) Quote 1.5R0.34506

625,470 VND

1 Piece(s) Quote 1.5R0.54506

625,470 VND

1 Piece(s) Quote 2R0.26506

625,470 VND

1 Piece(s) 6 Day(s) 2R0.56506

1,023,742 VND

1 Piece(s) Quote 2.5R0.17606

1,023,742 VND

1 Piece(s) Quote 2.5R0.27606

1,023,742 VND

1 Piece(s) Quote 2.5R0.57606

1,023,742 VND

1 Piece(s) Quote 3R0.18606

1,023,742 VND

1 Piece(s) Quote 3R0.28606

1,023,742 VND

1 Piece(s) Quote 3R0.38606

1,023,742 VND

1 Piece(s) 8 Day(s) 3R0.58606

1,023,742 VND

1 Piece(s) Quote 3R18606

672,284 VND

1 Piece(s) 8 Day(s) 4R0.111706

672,284 VND

1 Piece(s) Quote 4R0.211706

672,284 VND

1 Piece(s) Quote 4R0.311706

1,112,513 VND

1 Piece(s) Quote 6R0.115906

777,271 VND

1 Piece(s) Quote 6R0.115606

1,023,742 VND

1 Piece(s) Quote 6R0.215606

1,112,513 VND

1 Piece(s) 8 Day(s) 6R0.315906

1,262,569 VND

1 Piece(s) 4 Day(s) 6R0.5151106

1,007,704 VND

1 Piece(s) 4 Day(s) 6R115906

1,262,569 VND

1 Piece(s) Quote 6R1151106

1,112,513 VND

1 Piece(s) Quote 6R1.515906

1,112,513 VND

1 Piece(s) 7 Day(s) 6R215906

1,583,872 VND

1 Piece(s) Quote 8R0.1201008

1,583,872 VND

1 Piece(s) 8 Day(s) 8R0.2201008

1,583,872 VND

1 Piece(s) 6 Day(s) 8R0.3201008

1,040,659 VND

1 Piece(s) 6 Day(s) 8R0.320708

1,583,872 VND

1 Piece(s) Quote 8R0.5201008

1,816,971 VND

1 Piece(s) Quote 8R0.5201208

1,294,069 VND

1 Piece(s) 8 Day(s) 8R0.520708

1,583,872 VND

1 Piece(s) Quote 8R1201008

1,816,971 VND

1 Piece(s) 9 Day(s) 8R1201208

1,583,872 VND

1 Piece(s) Quote 8R1.5201008

1,583,872 VND

1 Piece(s) 8 Day(s) 8R2201008

1,583,872 VND

1 Piece(s) Quote 8R2.5201008

1,583,872 VND

1 Piece(s) Quote 8R3201008

1,943,546 VND

1 Piece(s) Quote 10R0.12510010

1,943,546 VND

1 Piece(s) Quote 10R0.22510010

1,727,627 VND

1 Piece(s) 6 Day(s) 10R0.32510010

1,792,920 VND

1 Piece(s) 6 Day(s) 10R0.3257510

1,943,546 VND

1 Piece(s) 8 Day(s) 10R0.52510010

2,247,095 VND

1 Piece(s) Quote 10R0.52513010

2,247,095 VND

1 Piece(s) Quote 10R12513010

1,943,546 VND

1 Piece(s) Quote 10R1.52510010

1,943,546 VND

1 Piece(s) 8 Day(s) 10R22510010

1,943,546 VND

1 Piece(s) Quote 10R2.52510010

1,943,546 VND

1 Piece(s) Quote 10R32510010

2,547,781 VND

1 Piece(s) Quote 12R0.13011012

2,547,781 VND

1 Piece(s) Quote 12R0.23011012

2,547,781 VND

1 Piece(s) Quote 12R0.33011012

1,730,595 VND

1 Piece(s) 6 Day(s) 12R0.3308012

2,547,781 VND

1 Piece(s) Quote 12R0.53011012

2,727,618 VND

1 Piece(s) Quote 12R0.53013012

Loading...Tải…

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / High Hardness Steel to HRC55 / High Hardness Steel to HRC60 / Stainless steel / Cast Iron / Titan Number of flutes(sheet) 4F Type Radius
Machining Application Flat Surface / Side / Curved surface Coating FX Torsion Angle (θ) Standard Distortion (30~40°)
R Precision(μm) ±0.02