(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

2-Flute Long Neck Corner R End Mill

2-Flute Long Neck Corner R End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      670,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GS8560801K
GS8560802K
GS8560811K
GS8560813K
GS8560814K
GS8561004K
GS8561005K
GS8561006K
GS8561014K
GS8561024K
GS8561026K
GS8561029K
GS8561030K
GS8561032K
GS8561033K
GS8561034K
GS8561035K
GS8561036K
GS8561037K
GS8561204K
GS8561205K
GS8561206K
GS8561207K
GS8561208K
GS8561209K
GS8561210K
GS8561211K
GS8561212K
GS8561213K
GS8561214K
GS8561215K
GS8561216K
GS8561217K
GS8561218K
GS8561501K
GS8561510K
GS8561511K
GS8561515K
GS8561516K
GS8561517K
GS8561518K
GS8561519K
GS8561520K
GS8561521K
GS8561526K
GS8561527K
GS8561528K
GS8561529K
GS8561530K
GS8561531K
GS8561532K
GS8561533K
GS8561534K
GS8562001K
GS8562027K
GS8562028K
GS8562029K
GS8562030K
GS8562031K
GS8562032K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (Lc)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Length below head (L1)
(mm)

997,966 VND

1 Piece(s) Quote 0.8R0.11.24544

997,966 VND

1 Piece(s) Quote 0.8R0.21.24544

997,966 VND

1 Piece(s) Quote 0.8R0.11.24546

997,966 VND

1 Piece(s) Quote 0.8R0.21.24546

997,966 VND

1 Piece(s) Quote 0.8R0.11.24548

906,903 VND

1 Piece(s) 4 Day(s) 1R0.31.54546

906,903 VND

1 Piece(s) Quote 1R0.21.545410

906,903 VND

1 Piece(s) Quote 1R0.21.545412

906,903 VND

1 Piece(s) Quote 1R0.11.54548

906,903 VND

1 Piece(s) Quote 1R0.31.54548

906,903 VND

1 Piece(s) Quote 1R0.11.545410

906,903 VND

1 Piece(s) Quote 1R0.31.545410

906,903 VND

1 Piece(s) Quote 1R0.11.545412

906,903 VND

1 Piece(s) Quote 1R0.31.545412

906,903 VND

1 Piece(s) Quote 1R0.11.54544

906,903 VND

1 Piece(s) Quote 1R0.21.54544

906,903 VND

1 Piece(s) Quote 1R0.31.54544

906,903 VND

1 Piece(s) Quote 1R0.11.54546

906,903 VND

1 Piece(s) Quote 1R0.21.54546

689,858 VND

1 Piece(s) Quote 1.2R0.11.84544

689,858 VND

1 Piece(s) 4 Day(s) 1.2R0.21.84544

689,858 VND

1 Piece(s) Quote 1.2R0.31.84544

689,858 VND

1 Piece(s) Quote 1.2R0.11.84546

689,858 VND

1 Piece(s) Quote 1.2R0.21.84546

689,858 VND

1 Piece(s) Quote 1.2R0.31.84546

689,858 VND

1 Piece(s) Quote 1.2R0.11.84548

689,858 VND

1 Piece(s) Quote 1.2R0.21.84548

689,858 VND

1 Piece(s) Quote 1.2R0.31.84548

689,858 VND

1 Piece(s) Quote 1.2R0.11.845410

689,858 VND

1 Piece(s) Quote 1.2R0.21.845410

689,858 VND

1 Piece(s) Quote 1.2R0.31.845410

689,858 VND

1 Piece(s) Quote 1.2R0.11.845412

689,858 VND

1 Piece(s) Quote 1.2R0.21.845412

689,858 VND

1 Piece(s) Quote 1.2R0.31.845412

920,076 VND

1 Piece(s) Quote 1.5R0.12.34544

920,076 VND

1 Piece(s) Quote 1.5R0.52.34544

920,076 VND

1 Piece(s) Quote 1.5R0.12.34546

920,076 VND

1 Piece(s) Quote 1.5R0.22.34546

920,076 VND

1 Piece(s) 4 Day(s) 1.5R0.32.34546

920,076 VND

1 Piece(s) 4 Day(s) 1.5R0.52.34546

920,076 VND

1 Piece(s) Quote 1.5R0.12.34548

920,076 VND

1 Piece(s) Quote 1.5R0.22.34548

920,076 VND

1 Piece(s) Quote 1.5R0.32.34548

920,076 VND

1 Piece(s) Quote 1.5R0.52.34548

920,076 VND

1 Piece(s) Quote 1.5R0.12.345410

920,076 VND

1 Piece(s) Quote 1.5R0.32.345410

920,076 VND

1 Piece(s) 4 Day(s) 1.5R0.52.345410

920,076 VND

1 Piece(s) Quote 1.5R0.12.345412

920,076 VND

1 Piece(s) 4 Day(s) 1.5R0.32.345412

920,076 VND

1 Piece(s) Quote 1.5R0.52.345412

920,076 VND

1 Piece(s) 7 Day(s) 1.5R0.22.350416

920,076 VND

1 Piece(s) Quote 1.5R0.32.350416

705,937 VND

1 Piece(s) Quote 1.5R0.32.355420

906,903 VND

1 Piece(s) Quote 2R0.134548

906,903 VND

1 Piece(s) Quote 2R0.234548

906,903 VND

1 Piece(s) 9 Day(s) 2R0.334548

689,858 VND

1 Piece(s) Quote 2R0.1345410

689,858 VND

1 Piece(s) Quote 2R0.2345410

689,858 VND

1 Piece(s) Quote 2R0.3345410

689,858 VND

1 Piece(s) Quote 2R0.2345412

Loading...Tải…

Basic InformationThông tin cơ bản

work material General Steel / Tempered Steel / High Hardness Steel to HRC55 / High Hardness Steel to HRC60 / Stainless steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2F Type Long Neck Radius
Machining Application Flat Surface / Side / Curved surface / Furrow / Machining (Z feed) Coating FX Torsion Angle (θ) Standard Distortion (30~40°)