(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
13734K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Number of Furrows | Screw Length (Lc) (mm) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,543,769 VND | 1 Piece(s) | 8 Day(s) | PS1/2 | 14 | 80 | 4 | 35 | 18 | 17 | 14 |
Loading...Tải…
Screw Types | Piping parallel | Chamfer threads (Lcf) | 2.5P | Tool Material Type | High Speed Steel |
---|---|---|---|---|---|
work material | Medium Carbon Steel (C Content 0.25% - 0.45%) / Alloy Steel (SCM) / Steel Cast (SC) / Duck Tile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium alloy castings (MC) / Zinc Alloy Casting (ZDC) / Thermoplastic Plastic (vinyl chloride, nylon, etc.) | Tap Type | Piping tab | Coating Y/N | None |
Rating (H) | JIS II | Twist angle | 35° |
Please check the type/dimensions/specifications of the part 13734K in the SFT-SPT (PS) Spiral Tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 13734K trong chuỗi SFT-SPT (PS) Spiral Tap.
Part Number |
---|
13731K |
13732K |
13733K |
13739K |
13741K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Number of Furrows | Screw Length (Lc) (mm) | Shank (d) (mm) | Square length (Lk) (mm) | Square width (k) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
926,376 VND | 1 Piece(s) | 8 Day(s) | PS1/8 | 28 | 55 | 3 | 19 | 8 | 9 | 6 | ||
1,150,886 VND | 1 Piece(s) | Quote | PS1/4 | 19 | 62 | 3 | 28 | 11 | - | - | ||
1,732,856 VND | 1 Piece(s) | Quote | PS3/8 | 19 | 65 | 3 | 28 | 14 | 14 | 11 | ||
7,482,618 VND | 1 Piece(s) | Quote | PS1-1/4 | 11 | 105 | 4 | 45 | 32 | 30 | 26 | ||
10,360,548 VND | 1 Piece(s) | Quote | PS1-1/2 | 11 | 110 | 4 | 45 | 38 | 32 | 29 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy